McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCCF 2 1/2 SB
Part #:2246112000
Catalog #:BCCF 2 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Crown Radius: | 30 |
| Roller Diameter (in): | 2.5 in | Roller Width (in): | 1.5 in |
| Stud Length (in): | 2.25 in | Lubrication Fitting Size (in): | 0.1875 in |
| Hex Socket (in): | 0.5 in | Stud Diameter (in): | 1 in |
| Minimum Thread Length (in): | 1.13 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Weight (kg): | 1.02 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Hex/Slot: | Hex Hole |
| Adjustment: | None | Series: | Inch CAMROL® |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Crowned | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166100872 | Weight: | 2.24 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

