McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCCF 4 SB
Part #:2406712000
Catalog #:BCCF 4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Crown Radius: | 30 |
| Roller Diameter (in): | 4 in | Roller Width (in): | 2.25 in |
| Lubrication Fitting Size (in): | 0.25 in | Stud Length (in): | 3.5 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Hex Socket (in): | 0.75 in |
| Stud Diameter (in): | 1.5 in | Oil Hole Center (in): | 0.75 in |
| Minimum Thread Length (in): | 1.5 in | Weight (kg): | 4.15 kg |
Technical Specifications
| Adjustment: | None | Series: | Inch CAMROL® |
| Rolling Element: | Selflube Bushing | O.D. Configuration: | Crowned |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 5,000 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166040543 | Weight: | 9.14 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN |

