McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCCF 5/8 S
Part #:2046710000
Catalog #:BCCF 5/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Crown Radius: | 8 |
| Roller Diameter (in): | 0.625 in | Lubrication Fitting Size (mm): | 0.125 mm |
| Roller Width (in): | 0.4375 in | Lubrication Fitting Size (in): | 0.125 in |
| Minimum Thread Length (in): | 0.31 in | Stud Diameter (in): | 0.25 in |
| Stud Length (in): | 0.75 in | Weight (kg): | 0.02 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Adjustment: | None |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Crowned | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166031466 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

