McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCCF 7/8 S
Part #:2086110000
Catalog #:BCCF 7/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Crown Radius: | 10 |
| Roller Diameter (in): | 0.875 in | Stud Diameter (in): | 0.375 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 0.875 in |
| Oil Hole Diameter (in): | 0.094 in | Oil Hole Center (in): | 0.25 in |
| Minimum Thread Length (in): | 0.38 in | Roller Width (in): | 0.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Weight (kg): | 0.04 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Hex/Slot: | Screwdriver Slot |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Rolling Element: | Selflube Bushing | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 95 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166032982 | Weight: | 0.09 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

