McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCCF 1 1/8 S
Part #:2116110000
Catalog #:BCCF 1 1/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Crown Radius: | 12 |
| Roller Diameter (in): | 1.125 in | Minimum Thread Length (in): | 0.5 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Diameter (in): | 0.4375 in | Oil Hole Center (in): | 0.25 in |
| Stud Length (in): | 1 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 0.625 in | Weight (kg): | 0.08 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| Rolling Element: | Selflube Bushing | Sealing: | Sealed |
| Adjustment: | None | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166034184 | Weight: | 0.18 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

