McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCCF 1 1/4 S
Part #:2126110000
Catalog #:BCCF 1 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 14 | Threads: | 1/2-20 |
| Roller Diameter (in): | 1.25 in | Lubrication Fitting Size (in): | 0.1875 in |
| Oil Hole Center (in): | 0.313 in | Stud Length (in): | 1.25 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Minimum Thread Length (in): | 0.63 in |
| Stud Diameter (in): | 0.5 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 0.75 in | Weight (kg): | 0.13 kg |
Technical Specifications
| Series: | Inch CAMROL® | Rolling Element: | Selflube Bushing |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 350 lbs |
General Specifications
| UPC: | 726166034870 | Weight: | 0.28 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

