McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCCF 1 1/2 S
Part #:2146710000
Catalog #:BCCF 1 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 20 | Threads: | 5/8-18 |
| Roller Diameter (in): | 1.5 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Lubrication Fitting Size (in): | 0.1875 in | Minimum Thread Length (in): | 0.75 in |
| Stud Length (in): | 1.5 in | Oil Hole Diameter (in): | 0.094 in |
| Oil Hole Center (in): | 0.375 in | Roller Width (in): | 0.875 in |
| Stud Diameter (in): | 0.625 in | Weight (kg): | 0.23 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Adjustment: | None | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166036072 | Weight: | 0.51 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

