McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCCF 1 3/4 S
Part #:2166110000
Catalog #:BCCF 1 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Crown Radius: | 20 |
| Roller Diameter (in): | 1.75 in | Minimum Thread Length (in): | 0.88 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Oil Hole Center (in): | 0.4375 in |
| Lubrication Fitting Size (in): | 0.1875 in | Oil Hole Diameter (in): | 0.094 in |
| Stud Diameter (in): | 0.75 in | Roller Width (in): | 1 in |
| Stud Length (in): | 1.75 in | Weight (kg): | 0.34 kg |
Technical Specifications
| Series: | Inch CAMROL® | Hex/Slot: | Screwdriver Slot |
| Rolling Element: | Selflube Bushing | Sealing: | Sealed |
| Adjustment: | None | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166036867 | Weight: | 0.75 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

