McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCCF 2 1/2 S
Part #:2246110000
Catalog #:BCCF 2 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1-14 |
| Roller Diameter (in): | 2.5 in | Stud Diameter (in): | 1 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 2.25 in |
| Lubrication Fitting Size (in): | 0.1875 in | Minimum Thread Length (in): | 1.13 in |
| Roller Width (in): | 1.5 in | Weight (kg): | 1.1 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Adjustment: | None |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Rolling Element: | Selflube Bushing | Hex/Slot: | Screwdriver Slot |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Crowned | Clamping Torque (in-lbf): | 2,250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166038748 | Weight: | 2.43 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

