McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCCF 3 1/4 S
Part #:2326110000
Catalog #:BCCF 3 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Crown Radius: | 30 |
| Roller Diameter (in): | 3.25 in | Stud Diameter (in): | 1.25 in |
| Minimum Thread Length (in): | 1.25 in | Stud Length (in): | 2.5 in |
| Lubrication Fitting Size (in): | 0.25 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Roller Width (in): | 1.75 in | Weight (kg): | 2.13 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Adjustment: | None |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Hex/Slot: | Screwdriver Slot |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 3,450 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039806 | Weight: | 4.70 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

