McGill CAMROL® Crowned Cam Follower - Yoke Mount Roller - Sealed - BCCYR 1 S
Part #:4105510000
Catalog #:BCCYR 1 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1 in | Bore Diameter (in): | 0.3125 in |
| Roller Width (in): | 0.625 in | Oil Hole Diameter (in): | 0.094 in |
| Overall Width (in): | 0.6875 in | Endplate Diameter (in): | 0.78 in |
| Minimum Boss Diameter (in): | 0.641 in | Weight (kg): | 0.06 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Sealing: | Sealed |
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Crowned | Tolerance Class: | P0 |
| Lubrication Hole Location: | Inner Ring | Roller Material: | Chrome Steel |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166056629 | Weight: | 0.14 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

