McGill CAMROL® Crowned Cam Follower - Yoke Mount Roller - Sealed - BCCYR 1 1/8 S
Part #:4115510000
Catalog #:BCCYR 1 1/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.3125 in | Roller Diameter (in): | 1.125 in |
| Oil Hole Diameter (in): | 0.094 in | Minimum Boss Diameter (in): | 0.641 in |
| Endplate Diameter (in): | 0.78 in | Overall Width (in): | 0.6875 in |
| Roller Width (in): | 0.625 in | Weight (kg): | 0.07 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Selflube Bushing |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166056698 | Weight: | 0.16 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

