McGill CAMROL® Crowned Cam Follower - Yoke Mount Roller - Sealed - BCCYR 1 1/4 S
Part #:4125610000
Catalog #:BCCYR 1 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.375 in | Roller Diameter (in): | 1.25 in |
| Oil Hole Diameter (in): | 0.094 in | Minimum Boss Diameter (in): | 0.766 in |
| Endplate Diameter (in): | 0.98 in | Roller Width (in): | 0.75 in |
| Overall Width (in): | 0.8125 in | Weight (kg): | 0.08 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166056858 | Weight: | 0.18 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

