McGill CAMROL® Crowned Cam Follower - Yoke Mount Roller - Sealed - BCCYR 1 5/8 S
Part #:4155510000
Catalog #:BCCYR 1 5/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.625 in | Bore Diameter (in): | 0.4375 in |
| Endplate Diameter (in): | 1.09 in | Overall Width (in): | 0.9375 in |
| Oil Hole Diameter (in): | 0.094 in | Minimum Boss Diameter (in): | 0.891 in |
| Roller Width (in): | 0.875 in | Weight (kg): | 0.22 kg |
Technical Specifications
| Series: | Inch CAMROL® | Rolling Element: | Selflube Bushing |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 | Roller Shape: | Crowned |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166057183 | Weight: | 0.48 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

