McGill CAMROL® Crowned Cam Follower - Yoke Mount Roller - Sealed - BCCYR 2 S
Part #:4205510000
Catalog #:BCCYR 2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.625 in | Roller Diameter (in): | 2 in |
| Overall Width (in): | 1.3125 in | Minimum Boss Diameter (in): | 1.203 in |
| Roller Width (in): | 1.25 in | Oil Hole Diameter (in): | 0.094 in |
| Endplate Diameter (in): | 1.41 in | Weight (kg): | 0.37 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Series: | Inch CAMROL® |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Crowned | Tolerance Class: | P0 |
| Lubrication Hole Location: | Inner Ring | Roller Material: | Chrome Steel |
| Adjustment: | None | Enclosure: | 2 Seals |
| Operating Temperature Range (F): | -20 to 250 °F °F | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166057626 | Weight: | 0.82 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN |

