McGill CAMROL® Crowned Cam Follower - Yoke Mount Roller - Sealed - BCCYR 2 1/2 S
Part #:4245510000
Catalog #:BCCYR 2 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.75 in | Roller Diameter (in): | 2.5 in |
| Minimum Boss Diameter (in): | 1.313 in | Roller Width (in): | 1.5 in |
| Endplate Diameter (in): | 1.69 in | Oil Hole Diameter (in): | 0.094 in |
| Overall Width (in): | 1.5625 in | Weight (kg): | 0.74 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Rolling Element: | Selflube Bushing | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166057855 | Weight: | 1.63 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 2.87 IN |

