McGill CAMROL® Crowned Cam Follower - Yoke Mount Roller - Sealed - BCCYR 3 1/4 S
Part #:4325510000
Catalog #:BCCYR 3 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Roller Diameter (in): | 3.25 in |
| Endplate Diameter (in): | 2.13 in | Roller Width (in): | 1.75 in |
| Overall Width (in): | 1.8125 in | Minimum Boss Diameter (in): | 1.75 in |
| Oil Hole Diameter (in): | 0.125 in | Weight (kg): | 1.59 kg |
Technical Specifications
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166058135 | Weight: | 3.51 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN |

