McGill CAMROL® Crowned Cam Follower - Yoke Mount Roller - Sealed - BCCYR 3 1/2 S
Part #:4345510000
Catalog #:BCCYR 3 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.125 in | Roller Diameter (in): | 3.5 in |
| Roller Width (in): | 2 in | Oil Hole Diameter (in): | 0.125 in |
| Endplate Diameter (in): | 2.44 in | Overall Width (in): | 2.0625 in |
| Minimum Boss Diameter (in): | 1.922 in | Weight (kg): | 2.14 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Selflube Bushing |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Crowned | Tolerance Class: | P0 |
| Adjustment: | None | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166117795 | Weight: | 4.71 LB |

