McGill CAMROL® Crowned Cam Follower - Yoke Mount Roller - Sealed - BCCYR 4 S
Part #:4405510000
Catalog #:BCCYR 4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.25 in | Roller Diameter (in): | 4 in |
| Overall Width (in): | 2.3125 in | Minimum Boss Diameter (in): | 2.281 in |
| Endplate Diameter (in): | 2.8 in | Roller Width (in): | 2.25 in |
| Oil Hole Diameter (in): | 0.125 in | Weight (kg): | 3.05 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Series: | Inch CAMROL® | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Roller Material: | Chrome Steel | Lubrication Hole Location: | Inner Ring |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166058296 | Weight: | 6.73 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN |

