McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Hex Hole - Shielded - MCFDE 35 B
Part #:1635353000
Catalog #:MCFDE 35 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Crown Radius: | 19.685039 |
| Roller Diameter (mm): | 35 mm | Lubrication Fitting Size (mm): | 6 mm |
| Reamed Hole (mm): | 6 mm | Bushing Length (mm): | 14 mm |
| Bushing Diameter (mm): | 20 mm | Roller Width (mm): | 18 mm |
| Minimum Thread Length (in): | 17 in | Overall Length (mm): | 52 mm |
| Stud Diameter (mm): | 16 mm | Hex Socket (mm): | 8 mm |
| Eccentricity (mm): | 1 mm | Stud Length (mm): | 32.5 mm |
| Weight (kg): | 0.23 kg |
Technical Specifications
| Dynamic Radial Rating: | 3,597 | Adjustment: | Eccentric Bushing |
| O.D. Configuration: | Crowned | Series: | Heavy Duty Metric CAMROL® |
| Limiting Speed: | 6,500 | Hex/Slot: | Hex Hole |
| Dynamic Track Roller Load Rating (N): | 16,000 N | Sealing: | Shielded |
| Rolling Element: | Cylindrical Roller | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 18,000 |
| Stud Type: | Standard Stud with Eccentric Bushing | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 18,000 | Roller Shape: | Crowned |
| Clamping Torque (Nm): | 57 N·m | Dynamic Load Rating (N): | 23,000 N |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166116637 | Weight: | 0.50 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

