McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Hex Hole - Shielded - MCFD 40 B
Part #:1640333000
Catalog #:MCFD 40 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 19.685039 | Threads: | M18x1.5 |
| Roller Diameter (mm): | 40 mm | Reamed Hole (mm): | 6 mm |
| Overall Length (mm): | 58 mm | Oil Hole Diameter (mm): | 3 mm |
| Lubrication Fitting Size (mm): | 6 mm | Stud Length (mm): | 36.5 mm |
| Roller Width (mm): | 20 mm | Stud Diameter (mm): | 18 mm |
| Minimum Thread Length (in): | 19 in | Oil Hole Center (mm): | 8 mm |
| Weight (kg): | 0.3 kg |
Technical Specifications
| Adjustment: | None | Rolling Element: | Cylindrical Roller |
| Limiting Speed: | 5,500 | Dynamic Radial Rating: | 4,047 |
| Dynamic Track Roller Load Rating (N): | 18,000 N | Sealing: | Shielded |
| O.D. Configuration: | Crowned | Series: | Heavy Duty Metric CAMROL® |
| Hex/Slot: | Hex Hole | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Static Track Roller Load Rating: | 22,000 |
| Stud Type: | Standard Stud | Static Load Rating: | 22,000 |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Clamping Torque (Nm): | 85 N·m | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 25,000 N |
General Specifications
| UPC: | 726166111830 | Weight: | 0.66 LB |
| Packaged Length: | 2.48 IN | Packaged Width: | 1.73 IN |
| Packaged Height: | 1.73 IN | Country of Origin: | China |

