McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Hex Hole - Shielded - MCFD 47 B
Part #:1647333000
Catalog #:MCFD 47 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 19.685039 | Threads: | M20x1.5 |
| Roller Diameter (mm): | 47 mm | Overall Length (mm): | 66 mm |
| Oil Hole Center (mm): | 9 mm | Oil Hole Diameter (mm): | 4 mm |
| Roller Width (mm): | 24 mm | Lubrication Fitting Size (mm): | 8 mm |
| Stud Diameter (mm): | 20 mm | Minimum Thread Length (in): | 21 in |
| Stud Length (mm): | 40.5 mm | Reamed Hole (mm): | 8 mm |
| Weight (kg): | 0.46 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Dynamic Track Roller Load Rating (N): | 27,000 N |
| Adjustment: | None | Limiting Speed: | 4,200 |
| Rolling Element: | Cylindrical Roller | Dynamic Radial Rating: | 6,070 |
| Sealing: | Shielded | O.D. Configuration: | Crowned |
| Series: | Heavy Duty Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Static Load Rating: | 32,000 |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 32,000 |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (N): | 38,000 N | Clamping Torque (Nm): | 118 N·m |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166111854 | Weight: | 1.01 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

