McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Hex Hole - Shielded - MCFD 52 B
Part #:1652333000
Catalog #:MCFD 52 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Crown Radius: | 19.685039 |
| Roller Diameter (mm): | 52 mm | Overall Length (mm): | 66 mm |
| Minimum Thread Length (in): | 21 in | Stud Diameter (mm): | 20 mm |
| Oil Hole Center (mm): | 9 mm | Oil Hole Diameter (mm): | 4 mm |
| Stud Length (mm): | 40.5 mm | Lubrication Fitting Size (mm): | 8 mm |
| Reamed Hole (mm): | 8 mm | Roller Width (mm): | 24 mm |
| Weight (kg): | 0.54 kg |
Technical Specifications
| Adjustment: | None | Sealing: | Shielded |
| Rolling Element: | Cylindrical Roller | O.D. Configuration: | Crowned |
| Hex/Slot: | Hex Hole | Series: | Heavy Duty Metric CAMROL® |
| Dynamic Radial Rating: | 6,745 | Dynamic Track Roller Load Rating (N): | 30,000 N |
| Limiting Speed: | 3,400 | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 35,000 |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Static Load Rating: | 35,000 | Stud Type: | Standard Stud |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 118 N·m |
| Dynamic Load Rating (N): | 42,000 N |
General Specifications
| UPC: | 726166112318 | Weight: | 1.19 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

