McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Hex Hole - Shielded - MCFDE 90 B
Part #:1690353000
Catalog #:MCFDE 90 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Crown Radius: | 19.685039 |
| Roller Diameter (mm): | 90 mm | Minimum Thread Length (in): | 32 in |
| Reamed Hole (mm): | 8 mm | Bushing Length (mm): | 29 mm |
| Eccentricity (mm): | 1.5 mm | Lubrication Fitting Size (mm): | 8 mm |
| Stud Length (mm): | 63 mm | Hex Socket (mm): | 14 mm |
| Roller Width (mm): | 35 mm | Bushing Diameter (mm): | 35 mm |
| Overall Length (mm): | 100 mm | Stud Diameter (mm): | 30 mm |
| Weight (kg): | 2.02 kg |
Technical Specifications
| Limiting Speed: | 1,800 | Series: | Heavy Duty Metric CAMROL® |
| Sealing: | Shielded | Dynamic Radial Rating: | 10,495 |
| Hex/Slot: | Hex Hole | Rolling Element: | Cylindrical Roller |
| Adjustment: | Eccentric Bushing | Dynamic Track Roller Load Rating (N): | 67,000 N |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 101,000 | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud with Eccentric Bushing | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 101,000 | Roller Shape: | Crowned |
| Clamping Torque (Nm): | 441 N·m | Dynamic Load Rating (N): | 94,000 N |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166123840 | Weight: | 4.45 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

