McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 40
Part #:1640330000
Catalog #:MCFD 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Overall Length (mm): | 58 mm | Oil Hole Diameter (mm): | 3 mm |
| Stud Diameter (mm): | 18 mm | Stud Length (mm): | 36.5 mm |
| Minimum Thread Length (in): | 19 in | Lubrication Fitting Size (mm): | 6 mm |
| Oil Hole Center (mm): | 8 mm | Reamed Hole (mm): | 6 mm |
| Roller Width (mm): | 20 mm | Weight (kg): | 0.31 kg |
Technical Specifications
| Adjustment: | None | Series: | Heavy Duty Metric CAMROL® |
| O.D. Configuration: | Crowned | Dynamic Track Roller Load Rating (N): | 18,000 N |
| Limiting Speed: | 5,500 | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 4,047 | Rolling Element: | Cylindrical Roller |
| Sealing: | Shielded | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Static Track Roller Load Rating: | 22,000 | Static Load Rating: | 22,000 |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 85 N·m |
| Dynamic Load Rating (N): | 25,000 N |
General Specifications
| UPC: | 726166022044 | Weight: | 0.68 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.50 IN | Country of Origin: | China |

