McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFDE 40
Part #:1640350000
Catalog #:MCFDE 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Crown Radius: | 19.685039 |
| Roller Diameter (mm): | 40 mm | Bushing Diameter (mm): | 22 mm |
| Minimum Thread Length (in): | 19 in | Overall Length (mm): | 58 mm |
| Eccentricity (mm): | 1 mm | Oil Hole Diameter (mm): | 3 mm |
| Roller Width (mm): | 20 mm | Stud Diameter (mm): | 18 mm |
| Bushing Length (mm): | 16 mm | Oil Hole Center (mm): | 8 mm |
| Stud Length (mm): | 36.5 mm | Reamed Hole (mm): | 6 mm |
| Lubrication Fitting Size (mm): | 6 mm | Weight (kg): | 0.26 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Sealing: | Shielded |
| Series: | Heavy Duty Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 18,000 N |
| Hex/Slot: | Screwdriver Slot | Limiting Speed: | 5,500 |
| Adjustment: | Eccentric Bushing | Dynamic Radial Rating: | 4,047 |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 22,000 | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Load Rating: | 4,946 | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Dynamic Load Rating (N): | 25,000 N | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 85 N·m |
General Specifications
| UPC: | 726166088620 | Weight: | 0.58 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

