McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 47
Part #:1647330000
Catalog #:MCFD 47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Roller Width (mm): | 24 mm | Oil Hole Diameter (mm): | 4 mm |
| Minimum Thread Length (in): | 21 in | Lubrication Fitting Size (mm): | 8 mm |
| Stud Diameter (mm): | 20 mm | Reamed Hole (mm): | 8 mm |
| Stud Length (mm): | 40.5 mm | Oil Hole Center (mm): | 9 mm |
| Overall Length (mm): | 66 mm | Weight (kg): | 0.46 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Series: | Heavy Duty Metric CAMROL® | O.D. Configuration: | Crowned |
| Dynamic Track Roller Load Rating (N): | 27,000 N | Sealing: | Shielded |
| Rolling Element: | Cylindrical Roller | Limiting Speed: | 4,200 |
| Dynamic Radial Rating: | 6,070 | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 32,000 | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Dynamic Load Rating (lb): | 2,460 lb |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Static Load Rating: | 32,000 | Lubrication Hole Location: | Stud side |
| Dynamic Load Rating (N): | 38,000 N | Clamping Torque (Nm): | 118 N·m |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166023287 | Weight: | 1.02 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 2.90 IN | Country of Origin: | China |

