McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 52
Part #:1652330000
Catalog #:MCFD 52
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Roller Width (mm): | 24 mm | Overall Length (mm): | 66 mm |
| Minimum Thread Length (in): | 21 in | Reamed Hole (mm): | 8 mm |
| Oil Hole Diameter (mm): | 4 mm | Stud Length (mm): | 40.5 mm |
| Lubrication Fitting Size (mm): | 8 mm | Oil Hole Center (mm): | 9 mm |
| Stud Diameter (mm): | 20 mm | Weight (kg): | 0.54 kg |
Technical Specifications
| Dynamic Radial Rating: | 6,745 | Rolling Element: | Cylindrical Roller |
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Series: | Heavy Duty Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 30,000 N |
| Limiting Speed: | 3,400 | Sealing: | Shielded |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Static Track Roller Load Rating: | 35,000 |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 35,000 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Clamping Torque (Nm): | 118 N·m | Dynamic Load Rating (N): | 42,000 N |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166024581 | Weight: | 1.18 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 2.80 IN | Country of Origin: | China |

