McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFDE 52
Part #:1652350000
Catalog #:MCFDE 52
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Overall Length (mm): | 66 mm | Roller Width (mm): | 24 mm |
| Eccentricity (mm): | 1 mm | Stud Length (mm): | 40.5 mm |
| Minimum Thread Length (in): | 21 in | Reamed Hole (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Diameter (mm): | 20 mm |
| Bushing Length (mm): | 18 mm | Bushing Diameter (mm): | 24 mm |
| Weight (kg): | 0.45 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 30,000 N | Series: | Heavy Duty Metric CAMROL® |
| Adjustment: | Eccentric Bushing | Dynamic Radial Rating: | 6,745 |
| Sealing: | Shielded | O.D. Configuration: | Crowned |
| Limiting Speed: | 3,400 | Rolling Element: | Cylindrical Roller |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 35,000 | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Static Load Rating: | 35,000 |
| Stud Type: | Standard Stud with Eccentric Bushing | Platform: | CAMROL® |
| Dynamic Load Rating (N): | 42,000 N | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 118 N·m |
General Specifications
| UPC: | 726166110802 | Weight: | 0.99 LB |
| Packaged Length: | 2.16 IN | Packaged Width: | 2.16 IN |
| Packaged Height: | 2.67 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

