McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 62
Part #:1662330000
Catalog #:MCFD 62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Oil Hole Diameter (mm): | 4 mm | Reamed Hole (mm): | 8 mm |
| Stud Diameter (mm): | 24 mm | Minimum Thread Length (in): | 25 in |
| Stud Length (mm): | 49.5 mm | Roller Width (mm): | 29 mm |
| Overall Length (mm): | 80 mm | Oil Hole Center (mm): | 11 mm |
| Lubrication Fitting Size (mm): | 8 mm | Weight (kg): | 0.92 kg |
Technical Specifications
| Series: | Heavy Duty Metric CAMROL® | Adjustment: | None |
| O.D. Configuration: | Crowned | Sealing: | Shielded |
| Dynamic Track Roller Load Rating (N): | 41,000 N | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 9,218 | Limiting Speed: | 2,600 |
| Rolling Element: | Cylindrical Roller | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Static Load Rating: | 48,000 | Dynamic Load Rating (lb): | 2,460 lb |
| Stud Type: | Standard Stud | Roller Shape: | Crowned |
| Static Track Roller Load Rating: | 48,000 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 216 N·m |
| Dynamic Load Rating (N): | 58,000 N |
General Specifications
| UPC: | 726166025847 | Weight: | 2.02 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 3.40 IN | Country of Origin: | China |

