McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 72
Part #:1672330000
Catalog #:MCFD 72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Overall Length (mm): | 80 mm | Roller Width (mm): | 29 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Diameter (mm): | 24 mm |
| Reamed Hole (mm): | 8 mm | Stud Length (mm): | 49.5 mm |
| Oil Hole Center (mm): | 11 mm | Oil Hole Diameter (mm): | 4 mm |
| Minimum Thread Length (in): | 25 in | Weight (kg): | 1.35 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Dynamic Radial Rating: | 10,342 |
| Hex/Slot: | Screwdriver Slot | Series: | Heavy Duty Metric CAMROL® |
| Sealing: | Shielded | Limiting Speed: | 2,100 |
| Rolling Element: | Cylindrical Roller | Adjustment: | None |
| Dynamic Track Roller Load Rating (N): | 46,000 N | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 57,000 | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Crowned | Static Load Rating: | 57,000 |
| Dynamic Load Rating (N): | 64,000 N | Clamping Torque (Nm): | 216 N·m |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166027124 | Weight: | 2.97 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 4.50 IN | Country of Origin: | China |

