McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 80
Part #:1680330000
Catalog #:MCFD 80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 80 mm |
| Minimum Thread Length (in): | 32 in | Stud Diameter (mm): | 30 mm |
| Lubrication Fitting Size (mm): | 8 mm | Reamed Hole (mm): | 8 mm |
| Roller Width (mm): | 35 mm | Overall Length (mm): | 100 mm |
| Stud Length (mm): | 63 mm | Oil Hole Diameter (mm): | 4 mm |
| Oil Hole Center (mm): | 15 mm | Weight (kg): | 1.86 kg |
Technical Specifications
| Rolling Element: | Cylindrical Roller | Hex/Slot: | Screwdriver Slot |
| Series: | Heavy Duty Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 67,000 N |
| Sealing: | Shielded | Limiting Speed: | 1,800 |
| O.D. Configuration: | Crowned | Dynamic Radial Rating: | 15,063 |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 91,000 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Static Load Rating: | 91,000 |
| Dynamic Load Rating (N): | 94,000 N | Clamping Torque (Nm): | 441 N·m |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166027872 | Weight: | 4.10 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 4.60 IN | Country of Origin: | China |

