McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 90
Part #:1690330000
Catalog #:MCFD 90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 90 mm |
| Stud Length (mm): | 63 mm | Lubrication Fitting Size (mm): | 8 mm |
| Stud Diameter (mm): | 30 mm | Oil Hole Center (mm): | 15 mm |
| Minimum Thread Length (in): | 32 in | Roller Width (mm): | 35 mm |
| Oil Hole Diameter (mm): | 4 mm | Reamed Hole (mm): | 8 mm |
| Overall Length (mm): | 100 mm | Weight (kg): | 2.22 kg |
Technical Specifications
| Sealing: | Shielded | O.D. Configuration: | Crowned |
| Series: | Heavy Duty Metric CAMROL® | Adjustment: | None |
| Limiting Speed: | 1,800 | Hex/Slot: | Screwdriver Slot |
| Dynamic Track Roller Load Rating (N): | 67,000 N | Dynamic Radial Rating: | 10,495 |
| Rolling Element: | Cylindrical Roller | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 101,000 |
| Stud Type: | Standard Stud | Roller Shape: | Crowned |
| Static Load Rating: | 101,000 | Platform: | CAMROL® |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 441 N·m |
| Dynamic Load Rating (N): | 94,000 N |
General Specifications
| UPC: | 726166029340 | Weight: | 4.89 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 4.80 IN | Country of Origin: | China |

