McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 20
Part #:3620070000
Catalog #:MCYRD 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 20 mm | Roller Diameter (mm): | 47 mm |
| Overall Width (mm): | 25 mm | Roller Width (mm): | 24 mm |
| Minimum Boss Diameter (mm): | 27 mm | Weight (kg): | 0.26 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | Heavy Duty Metric CAMROL® |
| Sealing: | Shielded | Dynamic Track Roller Load Rating (N): | 27,000 N |
| Limiting Speed: | 4,200 | Rolling Element: | Cylindrical Roller |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 32,000 |
| Platform: | CAMROL® | Static Load Rating: | 32,000 |
| Roller Shape: | Crowned | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | 2 Shields |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 38,000 N |
General Specifications
| UPC: | 726166053840 | Weight: | 0.57 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.70 IN | Country of Origin: | China |

