McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 25
Part #:3625070000
Catalog #:MCYRD 25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 25 mm | Roller Diameter (mm): | 52 mm |
| Minimum Boss Diameter (mm): | 31 mm | Overall Width (mm): | 25 mm |
| Roller Width (mm): | 24 mm | Weight (kg): | 0.29 kg |
Technical Specifications
| Series: | Heavy Duty Metric CAMROL® | Limiting Speed: | 3,400 |
| O.D. Configuration: | Cylindrical | Sealing: | Shielded |
| Dynamic Track Roller Load Rating (N): | 30,000 N | Rolling Element: | Cylindrical Roller |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 35,000 |
| Roller Shape: | Crowned | Static Track Roller Load Rating: | 35,000 |
| Platform: | CAMROL® | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | 2 Shields |
| Dynamic Load Rating (N): | 42,000 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054205 | Weight: | 0.64 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 2.50 IN | Country of Origin: | China |

