McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 35
Part #:3635070000
Catalog #:MCYRD 35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 72 mm | Bore Diameter (mm): | 35 mm |
| Roller Width (mm): | 28 mm | Minimum Boss Diameter (mm): | 44 mm |
| Overall Width (mm): | 29 mm | Weight (kg): | 0.64 kg |
Technical Specifications
| Limiting Speed: | 2,100 | Series: | Heavy Duty Metric CAMROL® |
| Rolling Element: | Cylindrical Roller | Dynamic Track Roller Load Rating (N): | 46,000 N |
| Sealing: | Shielded | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 | Static Track Roller Load Rating: | 57,000 |
| Roller Shape: | Crowned | Static Load Rating: | 57,000 |
| Adjustment: | None | Enclosure: | 2 Shields |
| Dynamic Load Rating (N): | 64,000 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054922 | Weight: | 1.41 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.70 IN | Country of Origin: | China |

