McGill CAMROL® Crowned Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 40
Part #:3640070000
Catalog #:MCYRD 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 40 mm | Roller Diameter (mm): | 80 mm |
| Roller Width (mm): | 30 mm | Minimum Boss Diameter (mm): | 51 mm |
| Overall Width (mm): | 32 mm | Weight (kg): | 0.81 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 64,000 N | Series: | Heavy Duty Metric CAMROL® |
| Rolling Element: | Cylindrical Roller | Sealing: | Shielded |
| Limiting Speed: | 1,600 | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 71,000 | Static Load Rating: | 71,000 |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Adjustment: | None | Enclosure: | 2 Shields |
| Dynamic Load Rating (N): | 89,000 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166055288 | Weight: | 1.79 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

