McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 1/2 SB BULK
Part #:2021112500
Catalog #:CCF 1/2 SB BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 7 | Threads: | 10-32 |
| Roller Diameter (in): | 0.5 in | Stud Length (in): | 0.625 in |
| Minimum Thread Length (in): | 0.25 in | Stud Diameter (in): | 0.19 in |
| Roller Width (in): | 0.375 in | Hex Socket (in): | 0.125 in |
| Weight (kg): | 0.01 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Limiting Speed: | 11,500 |
| Dynamic Radial Rating: | 680 | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Platform: | CAMROL® | Static Load Rating: | 300 |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 680 lb | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 15 lbs |
General Specifications
| UPC: | 726166132842 | Weight: | 0.02 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN |

