McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 1/2 N SB
Part #:2021172000
Catalog #:CCF 1/2 N SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Crown Radius: | 6 |
| Roller Diameter (in): | 0.5 in | Hex Socket (in): | 0.125 in |
| Stud Length (in): | 0.5 in | Roller Width (in): | 0.344 in |
| Minimum Thread Length (in): | 0.25 in | Stud Diameter (in): | 0.19 in |
| Weight (kg): | 0.01 kg |
Technical Specifications
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Adjustment: | None | Limiting Speed: | 11,500 |
| Dynamic Radial Rating: | 620 | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 300 | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Dynamic Load Rating (lb): | 620 lb |
| Platform: | CAMROL® | Clamping Torque (in-lbf): | 15 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166030247 | Weight: | 0.02 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

