McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 5/8 SB
Part #:2041112000
Catalog #:CCF 5/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Crown Radius: | 8 |
| Roller Diameter (in): | 0.625 in | Minimum Thread Length (in): | 0.31 in |
| Stud Length (in): | 0.75 in | Stud Diameter (in): | 0.25 in |
| Hex Socket (in): | 0.125 in | Roller Width (in): | 0.4375 in |
| Weight (kg): | 0.03 kg |
Technical Specifications
| Sealing: | Sealed | Adjustment: | None |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| O.D. Configuration: | Crowned | Limiting Speed: | 9,200 |
| Dynamic Radial Rating: | 955 | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 955 lb |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Static Load Rating: | 600 | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166031237 | Weight: | 0.06 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

