McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 5/8 N SB
Part #:2041172000
Catalog #:CCF 5/8 N SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 7 | Threads: | 1/4-28 |
| Roller Diameter (in): | 0.625 in | Hex Socket (in): | 0.125 in |
| Roller Width (in): | 0.406 in | Stud Diameter (in): | 0.25 in |
| Minimum Thread Length (in): | 0.31 in | Stud Length (in): | 0.625 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Series: | Inch CAMROL® |
| Adjustment: | None | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 9,200 | Dynamic Radial Rating: | 930 |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Dynamic Load Rating (lb): | 930 lb |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Static Load Rating: | 600 | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166031343 | Weight: | 0.04 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

