McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 5/8 SB
Part #:2041212000
Catalog #:CCFE 5/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Crown Radius: | 8 |
| Roller Diameter (in): | 0.625 in | Roller Width (in): | 0.4375 in |
| Stud Length (in): | 0.75 in | Stud Diameter (in): | 0.25 in |
| Eccentricity (in): | 0.015 in | Bushing Length (in): | 0.437 in |
| Bushing Diameter (in): | 0.375 in | Minimum Thread Length (in): | 0.31 in |
| Hex Socket (in): | 0.125 in | Weight (kg): | 0.03 kg |
Technical Specifications
| Sealing: | Sealed | Dynamic Radial Rating: | 955 |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Limiting Speed: | 9,200 | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Crowned | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Load Rating: | 600 | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 955 lb | Clamping Torque (in-lbf): | 35 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166031367 | Weight: | 0.07 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

