McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 11/16 SB
Part #:2051112000
Catalog #:CCF 11/16 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 8 | Threads: | 1/4-28 |
| Roller Diameter (in): | 0.6875 in | Stud Diameter (in): | 0.25 in |
| Hex Socket (in): | 0.125 in | Stud Length (in): | 0.75 in |
| Roller Width (in): | 0.4375 in | Minimum Thread Length (in): | 0.31 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Adjustment: | None | Dynamic Radial Rating: | 955 |
| Limiting Speed: | 8,300 | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Static Load Rating: | 600 | Dynamic Load Rating (lb): | 955 lb |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 35 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166031596 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

