McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 11/16 SB
Part #:2051212000
Catalog #:CCFE 11/16 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Crown Radius: | 8 |
| Roller Diameter (in): | 0.6875 in | Bushing Length (in): | 0.437 in |
| Hex Socket (in): | 0.125 in | Bushing Diameter (in): | 0.375 in |
| Stud Diameter (in): | 0.25 in | Eccentricity (in): | 0.015 in |
| Roller Width (in): | 0.4375 in | Minimum Thread Length (in): | 0.31 in |
| Stud Length (in): | 0.75 in | Weight (kg): | 0.03 kg |
Technical Specifications
| Dynamic Radial Rating: | 955 | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Adjustment: | Eccentric Bushing |
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Limiting Speed: | 8,300 | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 955 lb |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Load Rating: | 1,215 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166031619 | Weight: | 0.07 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

