McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 7/8 SB
Part #:2081112000
Catalog #:CCF 7/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 10 | Threads: | 3/8-24 |
| Roller Diameter (in): | 0.875 in | Lubrication Fitting Size (in): | 0.1875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Minimum Thread Length (in): | 0.38 in |
| Oil Hole Center (in): | 0.25 in | Stud Length (in): | 0.875 in |
| Oil Hole Diameter (in): | 0.094 in | Stud Diameter (in): | 0.375 in |
| Roller Width (in): | 0.5 in | Hex Socket (in): | 0.1875 in |
| Weight (kg): | 0.05 kg |
Technical Specifications
| Limiting Speed: | 5,400 | Series: | Inch CAMROL® |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 1,660 | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Crowned | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Load Rating: | 2,065 | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 1,660 lb | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 95 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166032876 | Weight: | 0.11 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

