McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 7/8 SB
Part #:2081212000
Catalog #:CCFE 7/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 10 | Threads: | 3/8-24 |
| Roller Diameter (in): | 0.875 in | Hex Socket (in): | 0.1875 in |
| Minimum Thread Length (in): | 0.38 in | Lubrication Fitting Size (in): | 0.1875 in |
| Bushing Length (in): | 0.5 in | Stud Diameter (in): | 0.375 in |
| Eccentricity (in): | 0.015 in | Roller Width (in): | 0.5 in |
| Bushing Diameter (in): | 0.5 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Stud Length (in): | 0.875 in | Weight (kg): | 0.05 kg |
Technical Specifications
| Dynamic Radial Rating: | 1,660 | Limiting Speed: | 5,400 |
| O.D. Configuration: | Crowned | Series: | Inch CAMROL® |
| Hex/Slot: | Hex Hole | Adjustment: | Eccentric Bushing |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 1,660 lb |
| Platform: | CAMROL® | Static Load Rating: | 1,500 |
| Stud Type: | Standard Stud with Eccentric Bushing | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 95 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166032913 | Weight: | 0.11 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

