McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 1 1/8 SB
Part #:2111112000
Catalog #:CCF 1 1/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 12 | Threads: | 7/16-20 |
| Roller Diameter (in): | 1.125 in | Roller Width (in): | 0.625 in |
| Stud Diameter (in): | 0.4375 in | Hex Socket (in): | 0.25 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Length (in): | 1 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Oil Hole Diameter (in): | 0.094 in |
| Minimum Thread Length (in): | 0.5 in | Oil Hole Center (in): | 0.25 in |
| Weight (kg): | 0.1 kg |
Technical Specifications
| Limiting Speed: | 3,400 | Sealing: | Sealed |
| Adjustment: | None | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Crowned | Dynamic Radial Rating: | 2,225 |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 3,060 |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Dynamic Load Rating (lb): | 2,225 lb | Clamping Torque (in-lbf): | 250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166034092 | Weight: | 0.21 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

