McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 1 1/4 SB
Part #:2121112000
Catalog #:CCF 1 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 14 | Threads: | 1/2-20 |
| Roller Diameter (in): | 1.25 in | Oil Hole Center (in): | 0.313 in |
| Minimum Thread Length (in): | 0.63 in | Roller Width (in): | 0.75 in |
| Lubrication Fitting Size (in): | 0.1875 in | Oil Hole Diameter (in): | 0.094 in |
| Stud Length (in): | 1.25 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Stud Diameter (in): | 0.5 in | Hex Socket (in): | 0.25 in |
| Weight (kg): | 0.13 kg |
Technical Specifications
| Sealing: | Sealed | Adjustment: | None |
| Limiting Speed: | 3,100 | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Dynamic Radial Rating: | 3,930 | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Static Load Rating: | 2,300 | Dynamic Load Rating (lb): | 3,930 lb |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 350 lbs |
General Specifications
| UPC: | 726166034719 | Weight: | 0.28 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

