McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 1 1/4 SB
Part #:2121212000
Catalog #:CCFE 1 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Crown Radius: | 14 |
| Roller Diameter (in): | 1.25 in | Bushing Diameter (in): | 0.687 in |
| Stud Length (in): | 1.25 in | Roller Width (in): | 0.75 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Diameter (in): | 0.5 in |
| Bushing Length (in): | 0.625 in | Eccentricity (in): | 0.03 in |
| Hex Socket (in): | 0.25 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Minimum Thread Length (in): | 0.63 in | Weight (kg): | 0.14 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | O.D. Configuration: | Crowned |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | Eccentric Bushing |
| Series: | Inch CAMROL® | Dynamic Radial Rating: | 3,930 |
| Sealing: | Sealed | Limiting Speed: | 3,100 |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Dynamic Load Rating (lb): | 3,930 lb | Platform: | CAMROL® |
| Static Load Rating: | 4,250 | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 350 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166034740 | Weight: | 0.31 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

