McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 1 1/2 SB
Part #:2141212000
Catalog #:CCFE 1 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 20 | Threads: | 5/8-18 |
| Roller Diameter (in): | 1.5 in | Eccentricity (in): | 0.03 in |
| Hex Socket (in): | 0.3125 in | Bushing Diameter (in): | 0.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 1.5 in |
| Minimum Thread Length (in): | 0.75 in | Lubrication Fitting Size (in): | 0.1875 in |
| Roller Width (in): | 0.875 in | Stud Diameter (in): | 0.625 in |
| Bushing Length (in): | 0.75 in | Weight (kg): | 0.25 kg |
Technical Specifications
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 2,500 | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 4,840 | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating (lb): | 4,840 lb |
| Static Load Rating: | 4,000 | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Clamping Torque (in-lbf): | 650 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166035884 | Weight: | 0.55 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

